| Document |
- The status
changed from Preliminary to Complete
|
| Features |
- Removed the Data retention: 20 years at 85°C
- Speed Grade
corrected to: 0-8 MHz @ 2.7V – 5.5V
|
| MEMORIES: Configuration and User Fuses
(FUSE) |
|
| Peripherals and Architecture |
|
| TCD: 12-Bit Timer/Counter Type D |
|
| DAC: Digital-to-Analog Converter |
|
| Electrical Characteristics: General Operating
Ratings |
- Updated the
temperature limits to [-40, 125]°C for the Maximum Frequency vs.
VDD
|
| Electrical Characteristics: Wake-Up
Time |
- Updated the
conditions and the typical values for the Wake-up time from
Idle mode
|
| Electrical Characteristics: Power Consumption of
Peripherals |
- Updated the
Operating conditions to include the 'Idle Sleep
Mode'
|
| Electrical Characteristics:
TWI |
|