36.1.4 Supply Currents in
Standby Mode for ATtiny416/417/814/816/817 Automotive
Figure 36-12. Standby Mode Supply Current vs. VDD (RTC Running with External 32 KHz
Osc.)Figure 36-13. Standby Mode Supply Current vs. VDD (RTC Running with Internal
OSCULP32K)Figure 36-14. Standby Mode Supply Current vs. VDD (Sampled BOD Running at 125 Hz)Figure 36-15. Standby Mode Supply Current vs. VDD (Sampled BOD Running at 1 kHz)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.