13.13.12 BOOTREG
| Name: | BOOTREG |
| Address: | 0x038 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BPOUT | BOOTDONE | B1 | B0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – BPOUT CRC-on-Boot Output Pin Value
| Value | Description |
|---|---|
| 1 | Drive CRC-on-Boot Output Pin to 1/Tri-state pin (depending on setting of nODCON Configuration bit |
| 0 | Drive CRC-on-Boot Output Pin to 0 |
Bit 6 – BOOTDONE CRC-on-Boot on Previous Reset Status/ CRC-on-Bot on Next Reset Configuration
| Value | Description |
|---|---|
| 1 | CRC-on-Boot has run on previous Reset, run user code on next non-POR Reset |
| 0 | Run CRC-on-Boot on next non-POR Reset |
Bit 1 – B1 CRC-on-Boot Output 1
| Value | Description |
|---|---|
| 1 | No CRC mismatch in non-Boot Sector (Application sector, SAF sector, data EEPROM, CONFIG) |
| 0 | CRC mismatch in non-Boot Sector |
Bit 0 – B0 CRC-on-Boot Output 0
| Value | Description |
|---|---|
| 1 | No CRC mismatch in Boot Sector |
| 0 | CRC mismatch in Boot Sector |