8.5.17 CRC Expected
Value
The Expected Value for
the CRC of the non-boot block segments of memoryNote: The CRC-on-boot module uses a 32-bit
polynomial, as such the expected value spans from CONFIG32 to CONFIG35, with the MSB
of CONFIG32 being the MSB of the expected value, and the LSB of CONFIG35 being the
LSB of the expected value.
| Name: | CRC Expected Value |
| Address: | 30 001Fh |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | CRCERES[31:24] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | CRCERES[23:16] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | CRCERES[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | CRCERES[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 31:0 – CRCERES[31:0] Non-Boot Block Area
CRC Expected Result