8.5.12 CRC Boot Polynomial
Note: The CRC-on-boot module uses a 32-bit
polynomial, as such the polynomial configuration spans from CONFIG12 to CONFIG15,
with the MSB of CONFIG12 being the XOR of polynomial term X31 and the LSB
of CONFIG15 being the XOR of polynomial term X0.
| Name: | CRC Boot Polynomial |
| Address: | 30 000Bh |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BCRCPOL[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BCRCPOL[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BCRCPOL[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BCRCPOL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |