31.9.6 PWMxPIPOS
| Name: | PWMxPIPOS |
| Address: | 0x466,0x475,0x484,0x493 |
PWMx Period Interrupt Postscaler Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PIPOS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – PIPOS[7:0] Period Interrupt Postscale Value
| Value | Description |
|---|---|
| n | Period interrupt occurs after n+1 period events |