31.9.4 PWMxPR
Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
- PWMxPRH: Accesses the high byte PR[15:8]
- PWMxPRL: Accesses the low byte PR[7:0]
| Name: | PWMxPR |
| Address: | 0x463,0x472,0x481,0x490 |
PWMx Period Register
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |