38.2.3.1 Normal CAN FD Mode
Once the device is configured, Normal Operation mode can be requested by
setting REQOP[2:0] = 000. In this mode, the device will be on the CAN
bus. It can transmit and receive messages in CAN FD mode, Bit Rate Switching can be
enabled and up to 64 data bytes can be transmitted and received.