38.13 Register Definitions: CAN FD Control

Long bit name prefixes for the comparator peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 38-14. CAN FD Long Bit Name Prefixes
PeripheralBit Name Prefix
CAN FD 1C1