38.4.1.1 DLC Encoding

The Data Length Code (DLC) specifies the number of data bytes a message frame contains. Table 38-6 illustrates the encoding.

Table 38-6. DLC Encoding
FrameDLCNumber of Data Bytes
CAN 2.0 and CAN FD00
11
22
33
44
55
66
77
88
CAN 2.09-158
CAN FD912
1016
1120
1224
1332
1448
1564