3.4.2.3 USBC Host Interface

The USBC port can act as a USB device only and can be accessed via the USB Type-A connector (J9).

Figure 3-37. USBC Port Schematic
Table 3-28. USBC J9 Connector Signal Descriptions
Pin No. Signal Name Signal Description
1 USBA_VBUS_5V First port 5V power
2 USBA_N First port data minus
3 USBA_P First port data plus
4 GND First port ground

In Host mode, the USB host port C is equipped with 500-mA high-side power switches to enable self-powered and bus-powered applications. The USBC_EN_5V_PC6 signal controls the current limiting power switch MIC2025, which in turn supplies power to a client device. As per the USB specification, bus-powered USB 2.0 devices are limited to a maximum of 500 mA, therefore the MIC2025 limits the current and indicates an overcurrent with the USBC_OVCUR_PC17 signal.

Figure 3-38. USBC Port Power Switch Schematic
Table 3-29. USBC Power Switch PIO Signal Descriptions
PIO Signal Name Shared Signal Description
PC6 USBC_EN_5V_PC6 Power switch enable (active high)
PC17 USBC_OVCUR_PC17 Indicates overcurrent (open drain)