6.1.9.39.8 Limit Flag
The limit
psect flag specifies a limit on the highest
address to which a psect can extend. If this limit is exceeded when it is positioned in
memory, an error will be generated. This is currently only available when building for
PIC18 devices.