6.1.9.40.7 Keep Flag
This flag is deprecated. Consider, instead, using the
psect flag.optim
The keep
psect flag ensures that the psect is not deleted
after any inlining by the assembler optimizer. Psects that are candidates for inlining (see
Inline Flag) can be
deleted after the inlining takes place.