5.8.6 Function Return Values
Values returned from functions are loaded into a register or placed on the stack used by that function. The mechanism will depend on the function model used by the function.
Values returned from functions are loaded into a register or placed on the stack used by that function. The mechanism will depend on the function model used by the function.