11.9 Hints
| ISO Standard | Implementation |
|---|---|
“The extent to which suggestions made by using the
register storage-class specifier are effective (C90 6.5.1,
C99 6.7.1).” | |
The register storage class specifier has no
effect. | |
“The extent to which suggestions made by using the
inline function specifier are effective (C99
6.7.4).” | |
| A function might be inlined if a licensed compiler has the optimizers set to level 2 or higher. In other situations, the function will not be inlined. | |