“The values or expressions assigned to the macros
specified in the headers <float.h>,
<limits.h>, and <stdint.h>
(C90 and C99 5.2.4.2, C99 7.18.2, 7.18.3).” |
| See the <float.h>, <limits.h> and <stdint.h> sections in
the Microchip Unified Standard Library Reference Guide. |
| “The number, order and encoding of bytes in any
object when not explicitly specified in the standard (C99 6.2.6.1).” |
| Little endian, populated from Least Significant Byte first. |
“The value of the result of the
sizeof operator (C90 6.3.3.4, C99 6.5.3.4).” |
| The type of the result is equivalent to unsigned
int. |