5.4.4.2 Absolute Objects In Program Memory
Any const-qualified object that has static storage
duration and file scope can be placed at an absolute address in program memory.
For example, the
code:
const int settings[] __at(0x200) = { 1, 5, 10, 50, 100 };will
place the array, settings, at address 0x200 in program memory.An uninitialized
extern const object can be made absolute and is useful when you want to
define a placeholder object that does not make a contribution to the output file.