26.13.5 Temporary
The Temporary register is used by the CPU
for 16-bit single-cycle access to the 16-bit registers of this peripheral. The
register is common for all the 16-bit registers of this peripheral and can be
read and written by software. For more details on reading and writing 16-bit
registers, refer to Accessing 16-Bit Registers in the Memories
section.
| Name: | TEMP |
| Offset: | 0x4 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | TEMP[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TEMP[7:0] Temporary
Temporary register
for read/write operations in 16-bit registers.