26.13.3 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP | OVF | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – CMP Compare Match Interrupt Enable
Enable interrupt-on-compare match (that is, when the value from the Count (RTC.CNT) register matches the value from the Compare (RTC.CMP) register).
| Value | Description |
|---|---|
| 0 | The compare match interrupt is disabled |
| 1 | The compare match interrupt is enabled |
Bit 0 – OVF Overflow Interrupt Enable
Enable interrupt-on-counter overflow (that is, when the value from the Count (RTC.CNT) register matched the value from the Period (RTC.PER) register and wraps around to zero).
| Value | Description |
|---|---|
| 0 | The overflow interrupt is disabled |
| 1 | The overflow interrupt is enabled |