14.3.2.1.8 Domains Affected By Reset

The following logic domains are affected by the various Resets:

Table 14-1. Logic Domains Affected by Various Resets
Reset TypeFuses are ReloadedReset of UPDIReset of Other Volatile Logic
PORXXX
BODXX
External ResetXX
Watchdog ResetXX
Software ResetXX
UPDI ResetXX
High Voltage (HV) Pulse(1)XXX
Note: 1. An HV pulse can cause a Reset but should not be used intentionally as a Reset source.