14.3.2.1.7 High Voltage (HV) Pulse
A device Reset is issued if a high voltage is applied to or removed from the RESET pin. Using the HV pulse to enable the UPDI will trigger a device reset. Refer to the UPDI - Unified Program and Debug Interface section for more information on the HV pulse.