34.5.10 ASI CRC Status
| Name: | ASI_CRC_STATUS |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRC_STATUS[2:0] | |||||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – CRC_STATUS[2:0] CRC Execution Status
This bit field signalizes the status of the CRC conversion. This bit field is one-hot encoded.
| Value | Description |
|---|---|
| 0x0 | Not enabled |
| 0x1 | CRC enabled, busy |
| 0x2 | CRC enabled, done with OK signature |
| 0x4 | CRC enabled, done with FAILED signature |
| Other | Reserved |