22.3.3.5 Synchronized with Timer/Counter Type E
The TCB can be configured to use the clock (CLK_TCE) of a Timer/Counter type E (TCEn) by writing to the Clock Select (CLKSEL) bit field in the Control A (TCBn.CTRLA) register. In this setting the TCB will count on the same clock source selected in TCEn.
When the Synchronize Update (SYNCUPD) bit in the Control A (TCBn.CTRLA) register
is written to ‘1’, the TCB counter will restart when the
TCEn counter restarts.