11.3.2.4 Command Modes
Reading the memory arrays is handled using the
LD*/LPM(1)
instructions.
The EEPROM Erase (EECHER) command is started by writing a command to the NVMCTRL.CTRLA register. The other write/erase operations are just enabled by writing commands to the NVMCTRL.CTRLA register and must be followed by writes using ST*/SPM(1) instructions to the memory arrays.
Note:
- LPM/SPM cannot be used for EEPROM.
To write a command in the NVMCTRL.CTRLA register, the following sequence needs to be
executed:
- Confirm that any previous operations are completed by reading the Busy (EEBUSY and FLBUSY) flags in the NVMCTRL.STATUS register.
- Write the appropriate key to the Configuration Change Protection (CPU.CCP) register to unlock the NVM Control A (NVMCTRL.CTRLA) register.
- Write the desired command value to the CMD bit field in the Control A (NVMCTRL.CTRLA) register within the following four instructions.