0x0000 | VPORTA | Virtual Port A | X | X | X | X |
0x0008 | VPORTC | Virtual Port C | X | X | X | X |
0x000C | VPORTD | Virtual Port D | X | X | X | X |
0x0014 | VPORTF | Virtual Port F | X | X | X | X |
0x001C | GPR | General Purpose registers | X | X | X | X |
0x0030 | CPU | CPU | X | X | X | X |
0x0040 | RSTCTRL | Reset Controller | X | X | X | X |
0x0050 | SLPCTRL | Sleep Controller | X | X | X | X |
0x0060 | CLKCTRL | Clock Controller | X | X | X | X |
0x00A0 | BOD | Brown-out Detector | X | X | X | X |
0x00B0 | VREF | Voltage Reference | X | X | X | X |
0x0100 | WDT | Watchdog Timer | X | X | X | X |
0x0110 | CPUINT | Interrupt Controller | X | X | X | X |
0x0120 | CRCSCAN | Cyclic Redundancy Check Memory Scan | X | X | X | X |
0x0140 | RTC | Real-Time Counter | X | X | X | X |
0x01C0 | CCL | Configurable Custom Logic | X | X | X | X |
0x0200 | EVSYS | Event System | X | X | X | X |
0x0400 | PORTA | Port A Configuration | X | X | X | X |
0x0440 | PORTC | Port C Configuration | X | X | X | X |
0x0460 | PORTD | Port D Configuration | X | X | X | X |
0x04A0 | PORTF | Port F Configuration | X | X | X | X |
0x05E0 | PORTMUX | Port Multiplexer | X | X | X | X |
0x0600 | ADC0 | Analog-to-Digital Converter | X | X | X | X |
0x0680 | AC0 | Analog Comparator 0 | X | X | X | X |
0x0688 | AC1 | Analog Comparator 1 | X | X | X | X |
0x0800 | USART0 | Universal Synchronous Asynchronous Receiver Transmitter 0 | X | X | X | X |
0x0900 | TWI0 | Two-Wire Interface | X | X | X | X |
0x0940 | SPI0 | Serial Peripheral Interface | X | X | X | X |
0x0A00 | TCE0 | Timer/Counter Type E instance 0 | X | X | X | X |
0x0B00 | TCB0 | Timer/Counter Type B instance 0 | X | X | X | X |
0x0B10 | TCB1 | Timer/Counter Type B instance 1 | X | X | X | X |
0x0C00 | TCF0 | Timer/Counter Type F instance 0 | X | X | X | X |
0x0C80 | WEX0 | Waveform Extension instance 0 | X | X | X | X |
0x0F00 | SYSCFG | System Configuration | X | X | X | X |
0x0F80 | OCD | On-Chip Debug | X | X | X | X |
0x1000 | NVMCTRL | Nonvolatile Memory Controller | X | X | X | X |