7.2 Recommended Operating Conditions
The following table provides the recommended operating conditions for the WLR089U0 module.
|
Symbol |
Parameter |
Min. |
Typ. |
Max. |
Unit |
|---|---|---|---|---|---|
|
TOP |
Operating temperature range |
-40 |
25 |
85 |
°C |
|
VCC |
Supply voltage |
1.8 |
3.3 |
3.5 |
V |