7.1 Absolute Maximum Ratings

The following table provides the absolute maximum ratings for the WLR089U0 module.

Table 7-1. Absolute Maximum Ratings

Symbol

Parameter

Min.

Max.

Unit

VCC

Power supply voltage

0

3.6

V

VPIN(1)

Pin voltage with respect to GND and VCC (VCC MAX = 3.6V)

GND−0.6V

VCC+0.6V

V

PRF(1)

Input RF level

—

+10

dBm

Tstorage(1)

Storage temperature

-50

150

°C

VESD

Electrostatic Discharge (ESD)(2)—±4

kV

Note:
  1. These values are derived from the ATSAMR34J18B SiP.
  2. The contact discharge test was performed by coupling planes (horizontal coupling plane and the vertical coupling plane).
CAUTION: Stresses beyond those listed in the above table may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to the absolute maximum rating conditions for extended periods may affect device reliability.