7.3 Transceiver Performance Characteristics
The following data shows the WLR089U0 performance as a combined
system under the following conditions:
- Modulation = LoRa
- VCC = 3.3 VDC
- Temperature = 25°C
- FRF_XTA = 32.000000 MHz +/- 1 ppm (TCXO)
- DFLL = 48 MHz
- BW = 125 kHz
- SF = 12
- EC = 4/6
- PER = 1%
- CRC = Enabled
- Payload = 64 bytes
- Preamble = 12 symbols
- Matched Impedance
Estimates for the module's ACTIVE state are derived using the CoreMark benchmarking algorithm, a 48 MHz DFLL clock and a 3.3 VDC supply to show a conservative estimation of power consumption. Results are related to CPU activity, clock speed and temperature, which can be optimized further.