3.1.1.1 Wall Adapter Input

The 5Vcc input from the wall adapter is protected by an overvoltage and reverse voltage protection circuit implemented with a dual MOSFET (SI4943CDY) and a comparator (MIC6270). See the following figures.

Figure 3-2. Wall Adapter Input Power Supply Topology
Figure 3-3. Overvoltage Protection