3.3.4 EEPROM
The SAM9X75 Curiosity Pro board features one 2-Kb EEPROM: 24AA025E48.
The EEPROM is connected to the TWI bus.
The EEPROM embeds one EUI-48 address, which can be used to assign a MAC address to one of the GMAC interfaces.
The device address is set to 0x51.
| PIO | Signal Name | Signal Description |
|---|---|---|
| PA25 | EEPROM0_0.TWCK | EEPROM TWI clock signal |
| PA24 | EEPROM0_0.TWD | EEPROM TWI data signal |