3.3.1 DDR3L SDRAM

The DDR3L SDRAM is integrated within the SAM9X75D2G System-in-Package (SiP). No external DDR memory device or routing is required. Refer to the DDR Controller and DDR Memory section for details.