3.8.3 Configuration
Bootloader
A USB DFU Bootloader is pre-loaded on the Atmel AT32UC3C0512C. To enter this bootloader mode, the PB0 push-button must be pressed upon reset, then released. It is then possible to program the AT32UC3C0512C through the USB DFU Bootloader.

USB over current detection
By default the overcurrent detection is not enabled. To enable this feature:
-
Mount R85 resistor