3.9.3 Configuration
A USB DFU Bootloader is pre-loaded on the Atmel AT32UC3C0512C. To enter this bootloader mode, the PB0 push-button must be pressed upon reset then released. It is then possible to program the AT32UC3C0512C through the USB DFU Bootloader.