3.9.2 AT32UC3C0512C Pinout
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 53 | VDDIN5 | ||
| 54 | VDDIN33 | ||
| 52 | GNDPLL | ||
| 55 | VDDCORE | ||
| 56 | GNDCORE | ||
| 37 | GNDANA | ||
| 34-35 | ADCREFP/N | ||
| 38 | VDDANA | ||
| 5-76-104-119 | GNDVDDIO | ||
| 5-75-103-118 | VDDIO | ||
| RST push-button, connected to the RESET_N pin | |||
| 1 | PA00 | JTAG.TCK | |
| 2 | PA01 | JTAG.TDI | |
| 3 | PA02 | JTAG.TDO | |
| 4 | PA03 | JTAG.TMS |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 21 | PA4 | ADCIFA-ADCIN0 | TFT XL Line Measurement |
| 22 | PA5 | ADCIFA-ADCIN1 | TFT YU Line Measurement |
| 23 | PA6 | ADCIFA-ADCIN2 or ACIFA-AC1AP1 | ADC Input 0 positive channel or Analog Comparator 0 Input positive. |
| 23 | PA7 | ADCIFA-ADCIN3 or ACIFA-AC1AN1 | ADC Input 1 positive channel or Analog Comparator 0 Input negative |
| 25 | PA8 | GPIO[8] | LED0 |
| 26 | PA9 | ADCIFA-ADCIN5 | Potentiometer |
| 27 | PA10 | EVTI_N | |
| 28 | PA11 | ADCREF0 | Analog Reference 0 |
| 29 | PA12 | DACIFB-DAC1A | DAC Output. |
| 30 | PA13 | ADCIFA-ADCIN15 | TFT YD Line Measurement |
| 31 | PA14 | GPIO[14] | PB0 push-button |
| 32 | PA15 | DACIFB-DAC1B | Jack Audio. |
| 33 | PA16 | ADCREF1 | Analog Reference1 |
| 36 | PA19 | MDO[0] | |
| 39 | PA20 | ADCIFA-ADCIN9 or ACIFA-AC0AP0 | ADC Input 0 negative channel or Analog Comparator 1 Input positive. |
| 40 | PA21 | ADCIFA-ADCIN10 or ACIFA-AC0BN0 | ADC Input 1 negative channel or Analog Comparator 2 Input negative. |
| 41 | PA22 | ACIFA-AC0AN0 | Analog Comparator 1 Input negative. |
| 42 | PA23 | ACIFA-AC0BP0 | Analog Comparator 2 Input positive. |
| 43 | PA24 | ADCIFA-ADCIN13 | TFT XR Line Measurement |
| 44 | PA25 | ADCIFA-ADCIN14 | Microphone Input |
| 45 | PA26 | MDO[1] | |
| 46 | PA27 | MDO[2] | |
| 47 | PA28 | GPIO[126] | SD Card Protect |
| 48 | PA29 | GPIO[29] or EXTINT[0] | PB1 push-button |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 140 | PB00 | Xin0 | |
| 141 | PB01 | Xout0 | |
| 142 | PB02 | Xin1 | |
| 143 | PB03 | Xout1 | |
| 36 | PB04 | RX | CAN0 RX CAN |
| 37 | PB05 | TX | CAN0 TX CAN |
| 9 | PB06 | MDO[5] | |
| 10 | PB07 | GPIO[39] | USB Over Current |
| 11 | PB8 | PWM-PWML[0] | Provides access to the PWM UL signal available on J33.2. |
| 12 | PB9 | PWM-PWMH[0] | Provides access to the PWM UH signal available on J33.1. |
| 13 | PB10 | PWM-PWML[1] | Provides access to the PWM VL signal available on J33.4. |
| 14 | PB11 | PWM-PWMH[1] | Provides access to the PWM VH signal available on J33.3. |
| 15 | PB12 | PWM-PWML[2] | Provides access to the PWM WL signal available on J33.6. |
| 16 | PB13 | PWM-PWMH[2] | Provides access to the PWM WH signal available on J33.5. |
| 17 | PB14 | PWM-PWML[3] | Provides access to the PWM XL signal available on J33.6. See configuration section to activate this feature. |
| 18 | PB15 | / USART1.CTS / PWM-PWMH[3] MDO[4] | |
| 19 | PB16 | Rx LIN0 / USART1.RX | RX LIN / WLESS Rx Line |
| 20 | PB17 | TX LIN0 / USART1.TX | TX LIN / WLESS Tx Line |
| 57 | PB18 | MSEO[0] | |
| 58 | PB19 | SPI1.MISO | Dataflash SO / SD SO / WLESS.MOSI / TFT Interface through the SPI |
| 59 | PB20 | SPI1.MOSI | Dataflash SI / SD SI / WLESS.MISO / TFT Interface through the SPI |
| 60 | PB21 | SPI1.SCK | Dataflash SCK / SD SCK / WLESS SPI clock / TFT Interface through the SPI |
| 61 | PB22 | SPI1.NPCS3 | SD #CS |
| 62 | PB23 | SPI1.NPCS2 | TFT SPI #CS |
| 63 | PB24 | SPI1.NPCS1 | Dataflash #CS |
| 64 | PB25 | N.A/ SPI1.NPCS[] | MSEO[1] |
| 65 | PB26 | MCKO | |
| 66 | PB27 | GPIO[59]/ QDEC - QEPA | |
| 67 | PB28 | GPIO[60]/ QDEC - QEPB |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 71 | PC00 | GPIO[64] | USB ID |
| 72 | PC01 | GPIO[65] | USB VBOF |
| 73 | PC02 | TWIMS0_TWD | Touch TWI Data / EEPROM TWI Data / WLESS Data |
| 74 | PC03 | TWIMS0_TWCK | Touch TWI Clock / EEPROM TWI Clock / WLESS Clock |
| 77 | PC04 | USART2.TXD | USART3 TX line |
| 78 | PC05 | USART2.RXD | USART3 RX line |
| 79 | PC06 | GPIO[70] | UC3B_INT |
| 80 | PC07 | GPIO[71] | Detect Interrupt of QTouch |
| 81 | PC08 | Software-dependant | J19.3 |
| 82 | PC09 | Software-dependant | J19.4 |
| 84 | PC10 | Software-dependant | J19.5 |
| 84 | PC11 | RX | CAN1 RX CAN |
| 85 | PC12 | TX | CAN1 TX CAN |
| 86 | PC13 | GPIO[77] | or PWMH[2] LED2 |
| 87 | PC14 | EBI SDCKE | SDRAM SDCKE |
| 88 | PC15 | RX LIN1 / EBI SDWEN | RX LIN / SDRAM SDWEN |
| 89 | PC16 | TX LIN1 / EBI CASn | TX LIN / SDRAM CASn |
| 90 | PC17 | EBI | RASn SDRAM RASn |
| 91 | PC18 | EBI | SDA10 SDRAM SDA10 |
| 92 | PC19 | EBI-D0 | TFT Data Bus |
| 93 | PC20 | EBI-D1 | TFT Data Bus |
| 94 | PC21 | EBI-D2 | TFT Data Bus |
| 95 | PC22 | EBI-D3 | TFT Data Bus |
| 96 | PC23 | EBI-D4 | TFT Data Bus |
| 97 | PC24 | EBI-D5 | TFT Data Bus |
| 98 | PC25 | EBI-D6 | TFT Data Bus |
| 99 | PC26 | EBI-D7 | TFT Data Bus |
| 100 | PC27 | EBI-D8/Software-dependant | TFT Data Bus / J19.9 |
| 101 | PC28 | EBI-D9/Software-dependant | TFT Data Bus / J19.6 |
| 102 | PC29 | EBI-D10/Softwar-edependant | TFT Data Bus / J19.7 |
| 103 | PC30 | EBI-D11 | TFT Data Bus |
| 104 | PC31 | EBI-D12 | TFT Data Bus |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 107-109 | PD0-2 | EBI D13 | SDRAM Data Bus. |
| 108 | PD1 | EBI D14 | SDRAM Data Bus. |
| 109 | PD2 | EBI D15 | SDRAM Data Bus. |
| 110 | PD3 | EBI DQM0 | SDRAM DQM0 |
| 111 | PD4 | Software-dependant | J20.3 |
| 112 | PD5 | EBI A2/ | Software-dependant SDRAM Address Bus / J20.4 |
| 113 | PD6 | EBI A3/ | Software-dependant SDRAM Address Bus / J20.5 |
| 114 | PD7 | EBI A3/ | Software-dependant SDRAM Address Bus / J20.9 |
| 115 | PD8 | EBI A4 | SDRAM Address Bus |
| 116 | PD9 | EBI A5 | SDRAM Address Bus |
| 117 | PD10 | EBI A6 | SDRAM Address Bus |
| 120 | PD11 | EBI A7 | SDRAM Address Bus |
| 121 | PD12 | EBI A8 | SDRAM Address Bus |
| 122 | PD13 | EBI SDCK | SDRAM Clock |
| 123 | PD14 | EBI A10 | SDRAM Address Bus |
| 124 | PD15 | EBI A11/Software-dependant | SDRAM Address Bus / J20.6 |
| 125 | PD16 | EBI A12/Software-dependant | TFT Reset Signal / J20.7 |
| 126 | PD17 | EBI A13 | SDRAM Address Bus |
| 127 | PD18 | EBI A14 | SDRAM Address Bus |
| 128 | PD19 | EBI A15 | TFT TE Signal |
| 129 | PD20 | EBI A16 | SDRAM Address Bus |
| 130 | PD21 | EBI A17 | SDRAM Address Bus |
| 131 | PD22 | GPIO[118] or TC0-A2 | LED3 |
| 132 | PD23 | GPIO[119] | LED1 |
| 97 | PD24 | EBI DQM1 | SDRAM DQM1 |
| 134 | PD25 | EBI NWE0 | TFT Write Signal |
| 135 | PD26 | EBI NRD | TFT Read Signal |
| 136 | PD27 | EBI CS | SDRAM CS |
| 137 | PD28 | GPIO[124] or TC0-B0 | TFT Backlight Signal. |
| 138 | PD29 | EVTO_N | |
| 139 | PD30 | GPIO[28] | SD Write Protect |