7.4.7 Function events_detach_user()

Detach a user peripheral from the event channel.

enum status_code events_detach_user( struct events_resource * resource, uint8_t user_id)

Deattach a user peripheral from the event channels so it does not receive any more events.

Table 7-15. Parameters
Data directionParameter nameDescription

[in]

resource

Pointer to an event_resource struct instance

[in]

user_id

A number identifying the user peripheral found in the device header file

Returns

Status of the user detach procedure.

Table 7-16. Return Values
Return valueDescription

STATUS_OK

No errors detected when detaching the event user