7.4.8 Function events_disable_interrupt_source()
Disable interrupt source.
enum status_code events_disable_interrupt_source( struct events_resource * resource, enum events_interrupt_source source)
Disable an interrupt source so can trigger execution of an interrupt hook.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
resource |
Pointer to an events_resource struct instance |
|
[in] |
source |
One of the members in the events_interrupt_source enumerator |
Returns
Status of the interrupt source enable procedure.
| Return value | Description |
|---|---|
|
STATUS_OK |
Enabling of the interrupt source went successful |
|
STATUS_ERR_INVALID_ARG |
Interrupt source does not exist |