3.2 Generate Code
- After configuring the peripherals, click Resource Management [MCC] and then
click on the Generate tab.
Figure 3-20. Generation of Code
- The generated code will add files and folders to the 32-bit MCC Harmony v3 project.
In the generated code, notice the Peripheral Library files generated for SysTick,
SERCOM, EIC, NVMCTRL, RTC, Event System, and PORT peripherals.
Figure 3-21. Generated Code on Non-Secure and Secure Projects
Note:
- MCC generates the separate
main.cfile in Secure and Non-Secure Projects. - MCC provides an option to change the generated file name, and if this option is
not used, by default, the file name
main.cis generated.