8.5.12 pgm_read_ptr_far Macro
Read a pointer from the program space with a far address.
Include
<avr/pgmspace.h>
Prototype
void * pgm_read_byte_far(unsigned long int);
Remarks
Read a 16-bit generic pointer from the program space with a 32-bit (far)
address. These functions use the elpm instruction, and so can access
any address in program memory
Example
#include <avr/pgmspace.h>
unsigned int input;
const unsigned int PROGMEM * romPtr = &input;
int main(void)
{
unsigned int * val;
val = pgm_read_ptr_far(&romPtr);
}