8.5.9 pgm_read_float_far Macro
Read a floating-point object from the program space with a far address.
Include
<avr/pgmspace.h>
Prototype
float pgm_read_byte_far(unsigned long int);
Remarks
Read a float object from the program space with a 32-bit
(far) address. These functions use the elpm instruction, and so can
access any address in program memory
Example
#include <avr/pgmspace.h>
const float PROGMEM romObj = 1.23;
int main(void)
{
float val;
val = pgm_read_float_far(&romObj);
}