8.5.7 pgm_read_dword_near Macro
Read a double-width word from the program space with a near address.
Include
<avr/pgmspace.h>
Prototype
unsigned long int pgm_read_dword_near(unsigned int);
Remarks
Read a 32-bit word from the program space with a 16-bit (near) address.
Example
#include <avr/pgmspace.h>
const unsigned long PROGMEM romObj = 0x55;
int main(void)
{
unsigned long val;
val = pgm_read_dword_near(&romObj);
}