8.5.3 pgm_read_byte_far Macro
Read a byte from the program space with a far address.
Include
<avr/pgmspace.h>
Prototype
unsigned char pgm_read_byte_far(unsigned long int);
Remarks
Read a byte from the program space with a 32-bit (far) address. These
functions use the elpm instruction, and so can access any address in
program memory
Example
#include <avr/pgmspace.h>
const unsigned char PROGMEM romObj = 0x55;
int main(void)
{
unsigned char val;
val = pgm_read_byte_far(&romObj);
}