8.5.11 pgm_read_ptr Macro
Read a pointer from the program space with a near address.
Include
<avr/pgmspace.h>
Prototype
void * pgm_read_ptr(unsigned int);
Remarks
Read a 16-bit generic pointer from the program space with a 16-bit (near) address.
Example
#include <avr/pgmspace.h>
unsigned int input;
const unsigned int PROGMEM * romPtr = &input;
int main(void)
{
unsigned int * val;
val = (unsigned int *)pgm_read_ptr(&romPtr);
}