8.5.6 pgm_read_dword_far Macro
Read a double-width word from the program space with a far address.
Include
<avr/pgmspace.h>
Prototype
unsigned long int pgm_read_byte_far(unsigned long int);
Remarks
Read a 32-bit word from the program space with a 32-bit (far) address. These
functions use the elpm instruction, and so can access any address in
program memory
Example
#include <avr/pgmspace.h>
const unsigned long int PROGMEM romObj = 0x55;
int main(void)
{
unsigned long int val;
val = pgm_read_dword_far(&romObj);
}