3.6.6.21 Pa-iterations Option

The -mpa-iterations=n option allows the number of procedural abstraction iterations to be changed from the default of 2. More iterations might reduce code size, but could impact the code build times.

This feature can only be enabled when using a licensed compiler.