3.6.6.20 Pa-callcost-shortcall Option

The -mpa-callcost-shortcall option performs more aggressive procedural abstraction, in the hope that the linker can relax long calls and reduce code size. This option can, however, increase code size if the underlying assumptions are not realized, so monitor if it is of benefit to each project.

This feature can only be enabled when using a licensed compiler.