2.12 CLASSB_DTCM_APP_AREA_START
Summary
Defines the start address of the DTCM for the application.
Description
This constant defines the start address of the DTCM for the application.
Remarks
This value must not be modified.
#define CLASSB_DTCM_APP_AREA_START (0x20000000U)