2.26 CLASSB_ITCM_STARTUP_TEST_SIZE
Summary
Size of the ITCM tested during startup.
Description
Defines the size of the ITCM tested during startup. Modify this macro to change the area of the tested ITCM area. The test size must be a multiple of four.
Remarks
This value can be modified.
#define CLASSB_ITCM_STARTUP_TEST_SIZE (16384U)