2.15 CLASSB_FLASH_CRC32_POLYNOMIAL

Summary

CRC-32 polynomial.

Description

Defines the CRC-32 polynomial used for Flash self-test.

Remarks

This value must not be modified.

#define CLASSB_FLASH_CRC32_POLYNOMIAL (0xedb88320U)