2.22 CLASSB_INTR_VECTOR_TABLE_SIZE
Summary
Defines the size of the vector table.
Description
This constant defines the size of the vector table.
Remarks
This value must not be modified.
#define CLASSB_INTR_VECTOR_TABLE_SIZE (CLASSB_INTR_DEVICE_VECT_OFFSET + PERIPH_MAX_IRQn)