2.35 CLASSB_SRAM_TEMP_STACK_ADDRESS
Summary
Address of the temporary stack.
Description
This constant defines the address of the temporary stack used during SRAM self-test.
Remarks
This value must not be modified.
#define CLASSB_SRAM_TEMP_STACK_ADDRESS (0x20400100U)